English
English
français (Canada)
Go

CESSWDM3613T

5HP, 3480RPM, 3PH, 60HZ, 182TC, 3636M, TEFC, F1

Product Information Packet PDF

Ship Weight 106.000 LB
UPC 781568507926

Specs

Catalog Number CESSWDM3613T
Enclosure TEFC
Frame 182TC
Frame Material Stainless Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 5.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 230.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals UR
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
Current @ Voltage 11.400 A @ 230.0 V
12.600 A @ 208.0 V
5.700 A @ 460.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 89.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 5.7 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Ready
KVA Code M
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 16 AWG
Motor Type 3636M
Mounting Arrangement F1
Number of Poles 2
Overall Length 18.32 IN
Power Factor 91
Product Family Wash Down All Stainless Steel
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 1.125 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 3480 rpm
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
CAT.NO. CESSWDM3613T
SPEC. 36L738Q045G1
HP 5
VOLTS 230/460
AMP 11.4/5.7
RPM 3480
FRAME 182TC HZ 60 PH 3
SER.F. 1.15 CODE M DES A CLASS F
NEMA-NOM-EFF 89.5 PF 91
RATING 40C AMB-CONT
CC 010A USABLE AT 208V N/A
DE 6206 ODE 6205
ENCL TEFC SN
4:1CT 20:1VT
NP1953B01

Performance

Performance at 460 V, 60 Hz, 5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 1.97 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 87° C
Temp. Rise @ S.F. Load 115° C
Start Configuration DOL
Break-Down Torque 44.8 LB-FT
Pull-Up Torque 28.2 LB-FT
Locked-Rotor Torque 36.4 LB-FT
Starting Current 68.6 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 9.0 54.0 77.0 86.0 91.0 94.0 94.0 93.0
Efficiency 0.0 84.7 89.5 90.3 89.9 88.8 87.5 89.3
Speed (RPM) 3,599 3,568 3,541 3,512 3,481 3,447 3,411 3,461
Line Amps 2.16 2.57 3.41 4.51 5.72 7.08 8.54 6.53

Performance Curves

Parts

Part Number Description Quantity
37GS3010SP 1/16"WHITE LID GASKET 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA