English
English
français (Canada)
Go

CDPX3555

1HP, 1750RPM, DC, 56C, X3536P, XPFC, F1

Product Information Packet PDF

Ship Weight 70.000 LB
UPC 781568134016

Specs

Armature Voltage 180 V
Base Speed 1750 rpm
Enclosure TEFC
Frame 56C
Frame Material Steel
Output Power 1.000 HP
Haz Area Class and Group CLI GP D; CLII GP F,G
Agency Approvals CSA
UL
Ambient Temperature 40 °C
Armature Current 4.9 a
Armature Inertia 30.342 lb-ft2
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
Motor Lead Quantity/Wire Size 2 @ 14 AWG
Mounting Arrangement F1
Overall Length 18.36 IN
Product Family Hazardous Location Motor
Pulley End Bearing Type Sealed Bearing
Service Factor 1.00
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Motor Standards NEMA
Haz Area Division Division I
Haz Area Temp Code T3C
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
NO.
SER.
SPEC. 35P565Z164G1
CAT.NO. CDPX3555 T. CODE T3C
HP 1 ENCL XPFC
RPM 1750
FRAME 56C TYPE 3536P
ARM V 180 ARM A 4.9
FLD V FLD A
INSUL F AMB. 40
DUTY CONT SUPPLY K
BRG/DE 6205 BRG/ODE 6203
BRUSHES 2/BP5035AB01
BLANK
NP0727XPSL

Performance

Performance at 180 Arm V, 1 HP

Typical performance; not guaranteed values.

General Characteristics

Armature Resistance 0.965 ohms
Series Winding Resistance
Armature Inductance 12.959 mH
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia 30.3419 LI²
Maximum Allowable Inrush Amps

Load Characteristics

Load Point 1 2 3 4 5 6 7
Armature Amps 0.5 3.6 5.4 7 8.5 10.2 12
RPM 1819 1762 1727 1701 1682 1661 1632
Torque 0 2.25 3.375 4.5 5.625 6.75 7.875

Performance Curves

Parts

Part Number Description Quantity
35FN3002A05SP EXFN, PLASTIC, 6.376 OD, .638 ID 1.000 EA
35CB3500A01SP CONDUIT BOX LID, MACH 1.000 EA
35FH4005A01SP IEC FH NO GREASER W/PRIMED 1.000 EA
35CB3001A02SP EXPL PROOF CONDUIT BOX, 3/4"PIPE TAP LEA 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA