English
English
français (Canada)
Go

CDPX3440

.75HP, 1750RPM, DC, 56C, X3435P, XPFC, F1

Product Information Packet PDF

Ship Weight 51.000 LB
UPC 781568133996

Specs

Armature Voltage 90 V
Base Speed 1750 rpm
Enclosure TEFC
Frame 56C
Frame Material Steel
Output Power 0.750 HP
Haz Area Class and Group CLI GP D; CLII GP F,G
Agency Approvals CSA
UL
Ambient Temperature 40 °C
Armature Current 7.0 a
Armature Inertia 13.657 lb-ft2
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
Motor Lead Quantity/Wire Size 2 @ 14 AWG, A
Mounting Arrangement F1
Overall Length 15.87 IN
Product Family General Purpose
Pulley End Bearing Type Sealed Bearing
Service Factor 1.00
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Motor Standards NEMA
Haz Area Division Division I
Haz Area Temp Code T3C
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
NO.
SER.
SPEC. 34-6519-3675G1
CAT.NO. CDPX3440 T. CODE T3C
HP 3/4 W ENCL XPFC
RPM 1750
FRAME 56C TYPE 3435P
ARM V 90 ARM A 7
FLD V FLD A
INSUL F AMB. 40
DUTY CONT SUPPLY 1.5
BRG/DE 6203 BRG/ODE 6203
BRUSHES 2/BP5011CV01
BLANK
NP0727XPSL

Performance

Performance at 90 Arm V, 0.75 HP

Typical performance; not guaranteed values.

General Characteristics

Armature Resistance 0.537 ohms
Series Winding Resistance
Armature Inductance
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
Maximum Allowable Inrush Amps

Load Characteristics

Load Point 1 2 3 4 5 6 7
Armature Amps 0.5 5 7.2 9.65 11.7 14.2 0
RPM 1853 1758 1727 1711 1642 1604 0
Torque 0 1.5 2.25 3 3.75 4.5 0

Performance Curves

Performance at 90 Arm V, 0.75 HP

Typical performance; not guaranteed values.

General Characteristics

Armature Resistance 0.5743 ohms
Series Winding Resistance
Armature Inductance 6.631536 mH
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
Maximum Allowable Inrush Amps

Load Characteristics

Load Point 1 2 3 4 5 6 7
Armature Amps 0.49 2.29 3.82 5.49 7.19 9.07 10.71
RPM 1998 1927 1894 1844 1827 1806 1769
Torque 0 0.563 1.125 1.688 2.25 2.813 3.375

Performance Curves

Parts

Part Number Description Quantity
BP5011CV01SP CARBON BRUSH - 33P, 180V 1.000 EA
BP5012A04SP BRUSH SPRING FOR DC MOTORS 1.000 EA
35CB3001A01SP EXPL CONDUIT BOX, MACH, 1/2" PIPE TAP LE 1.000 EA
34EP3705A01SP PU ENDPLATE, MACH 1.000 EA
34FN3002A01SP EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
34FH4002A01SP IEC FH NO GREASER PRIMED 1.000 EA
35CB3500A01SP CONDUIT BOX LID, MACH 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA