Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



Stainless Steel Brushless Servo Motors

SSBSM-Series

Stainless Steel Brushless Servo Motors SSBSM-Series
  Stainless Steel SSBSM-Series

Baldor's totally stainless steel SSBSM series of AC brushless servo motors are designed for industrial applications such as food, liquid, pharmaceutical, and other motion control applications requiring washdown, and high hygiene motors. They may be applied in harsh, corrosive environments. These motors are designed to handle IP67 and withstand 1500 psi washdown conditions.

These stainless steel servo motors are offered in standard and low inertia designs for best machine inertial matching. Included in this quality design are lazer etched nameplate, FDA shaft seal, environmental protected stator with premium moisture resistant wire, and internal thermal over temperature protection. Baldor’s SSBSM products are designed to be durable.

Some typical applications include: pharmaceutical, packaging, food handling/processing, bakery machinery, beverage equipment, meat/dairy processing, measuring & dispensing, and many others.

Click here for an overview of Baldor's full line of Servo / Motion solutions.

Features:

  • All stainless steel construction 304 housing, 416 shaft – suitable for pharmaceutical and food processing
  • Watertight – sealed to IP67 and 1500 psi for heavy duty washdown applications
  • Non-corrosive housing – provides protection in harsh environment
  • FDA shaft seal - complies with food industry standards
  • BISSC – complies with Baking Industry Sanitation Standards Committee
  • Laser etched nameplate – no areas for bacteria to cling
  • Potted stator – provides environmental protection and high voltage protection
  • UL rated for 130 C rise – to provide extra high insulation/safety
  • Internal thermal switch – supplies safeguard against overheating
  • Exxon Polyrex EM Polyurea grease - proven to provide 4 times greater life
  • Standard & low inertia models – choose the best for the application
  • BISSC/UL/CSA/CE –agency approvals

Literature:

SSBSM Series - Technical Specs
  Literature Number: BR1202-E
SSBSM Series - Product Test Report
  Literature Number: FL1262

Ordering Information:

Stainless Steel SSBSM C-Series:
For applications requiring higher rotor inertias for improved inertial matching.

Stainless Steel Brushless Servo Motors SSBSM C-Series
Catalog Number
FDBK TER Cont Stall
Torque
Cont
Stall
Amps
Voltage Speed Inertia
Lb-In N-m Lb-In-s2 Kg-cm2
  SSBSM80C-175CA Res C 8.0 0.9 1.5 300 4000 0.0016 1.81
  SSBSM80C-175CF Enc C 8.0 0.9 1.5 300 4000 0.0016 1.81
  SSBSM80C-275CA Res C 16.8 1.9 2.6 300 4000 0.0033 3.73
  SSBSM80C-275CF Enc C 16.8 1.9 2.6 300 4000 0.0033 3.73
*SSBSM80C-375CA Res C 24.8 2.8 5.0 300 4000 0.0049 5.61
*SSBSM80C-375CF Enc C 24.8 2.8 5.0 300 4000 0.0049 5.61
  SSBSM80C-475CA Res C 30.1 3.4 5.0 300 4000 0.0066 7.45
  SSBSM80C-475CF Enc C 30.1 3.4 5.0 300 4000 0.0066 7.45
*SSBSM90C-2150CA Res C 37.2 4.2 3.5 300 2000 0.0078 8.81
*SSBSM90C-2150CF Enc C 37.2 4.2 3.5 300 2000 0.0078 8.81
  SSBSM90C-3150CA Res C 54.9 6.2 4.8 300 2000 0.0117 13.21
  SSBSM90C-3150CF Enc C 54.9 6.2 4.8 300 2000 0.0117 13.21
*SSBSM100C-2150CA Res C 70.8 8.0 6.4 300 2400 0.0299 33.77
*SSBSM100C-2150CF Enc C 70.8 8.0 6.4 300 2400 0.0299 33.77
  SSBSM100C-3150CA Res C 100.0 11.3 9.1 300 2400 0.0448 50.66
  SSBSM100C-3150CF Enc C 100.0 11.3 9.1 300 2400 0.0448 50.66
*SSBSM100C-4150CA Res C 141.6 16.0 14.5 300 2400 0.0598 67.54
*SSBSM100C-4150CF Enc C 141.6 16.0 14.5 300 2400 0.0598 67.54
*SSBSM100C-5150CA Res C 177.0 20.0 16.8 300 2000 0.0747 84.43
*SSBSM100C-5150CF Enc C 177.0 20.0 16.8 300 2000 0.0747 84.43
*SSBSM100C-6150CA Res C 212.4 24.0 20.0 300 2000 0.0897 101.27
*SSBSM100C-6150CF Enc C 212.4 24.0 20.0 300 2000 0.0897 101.27
* For delivery information, contact your local Baldor office.
    FDBK = Feedback  |  RES = Resolver  |  ENC = Encoder
    TER = Termination  |  C = Connector
 
Stainless Steel SSBSM N-Series:
Provide ultra fast response thru rotor's low inertia design.

Stainless Steel Brushless Servo Motors SSBSM N-Series
Catalog Number
FDBK TER Cont Stall
Torque
Cont
Stall
Amps
Voltage Speed Inertia
Lb-In N-m Lb-In-s2 Kg-cm2
  SSBSM50N-175CA Res C 3.9 0.5 0.8 300 4000 0.00006 0.07
  SSBSM50N-175CF Enc C 3.9 0.5 0.8 300 4000 0.00006 0.07
*SSBSM50N-275CA Res C 7.9 0.9 1.4 300 4000 0.00011 0.12
*SSBSM50N-275CF Enc C 7.9 0.9 1.4 300 4000 0.00011 0.12
*SSBSM50N-375CA Res C 12.0 1.3 2.4 300 4000 0.00016 0.18
*SSBSM50N-375CF Enc C 12.0 1.3 2.4 300 4000 0.00016 0.18
*SSBSM63N-275CA Res C 13.0 1.4 1.9 300 4000 0.00034 0.38
*SSBSM63N-275CF Enc C 13.0 1.4 1.9 300 4000 0.00034 0.38
  SSBSM63N-375CA Res C 18.5 2.0 2.8 300 4000 0.0005 0.56
  SSBSM63N-375CF Enc C 18.5 2.0 2.8 300 4000 0.0005 0.56
*SSBSM80N-275CA Res C 23.0 2.5 3.1 300 4000 0.00162 1.82
*SSBSM80N-275CF Enc C 23.0 2.5 3.1 300 4000 0.00162 1.82
*SSBSM80N-375CA Res C 32.0 3.6 4.4 300 4000 0.00223 2.52
*SSBSM80N-375CF Enc C 32.0 3.6 4.4 300 4000 0.00223 2.52
*SSBSM90N-1150CA Res C 42.0 4.8 3.3 300 2000 0.003 3.39
*SSBSM90N-1150CF Enc C 42.0 4.8 3.3 300 2000 0.003 3.39
*SSBSM90N-2150CA Res C 70.0 7.9 5.0 300 2000 0.0056 6.32
*SSBSM90N-2150CF Enc C 70.0 7.9 5.0 300 2000 0.0056 6.32
*SSBSM90N-3150CA Res C 94.0 10.0 7.1 300 2000 0.0082 9.26
*SSBSM90N-3150CF Enc C 94.0 10.0 7.1 300 2000 0.0082 9.26
*SSBSM100N-2150CA Res C 163.0 18.0 12.4 300 2000 0.0196 22.13
*SSBSM100N-2150CF Enc C 163.0 18.0 12.4 300 2000 0.0196 22.13
*SSBSM100N-3150CA Res C 240.0 27.0 16.8 300 2000 0.0273 30.82
*SSBSM100N-3150CF Enc C 240.0 27.0 16.8 300 2000 0.0273 30.82
*SSBSM100N-4250CA Res C 283.0 32.0 13.4 300 1200 0.0349 39.40
*SSBSM100N-4250CF Enc C 283.0 32.0 13.4 300 1200 0.0349 39.40
* For delivery information, contact your local Baldor office.
    FDBK = Feedback  |  RES = Resolver  |  ENC = Encoder
    TER = Termination  |  C = Connector