Select
Product Category



Motion Control Solutions

Baldor provides a wide range of motion control solutions for the automation industry by offering a choice of easy to use programmable motion controllers (positioners) with multi-tasking capability and drives (amplifiers) to suit many applications - the NextMove family is available in PCI format or standalone; the FlexDrive family covers a wide power range; and Ethernet Powerlink (e100 series) provides designers with real-time solutions. Offering between 1 and 12 axes of control, Baldor motion controllers are available with digital and analog I/O for complete machine control. The CAN bus interface can be used to expand the I/O configuration.

Motion control systems can be up and running quickly thanks to Baldor’s Mint programming language. Mint is a versatile, yet easy to use, Basic like programming language. A wide range of programmable moves are supported including trapezoidal, S-ramp, linear and circular interpolation, helical interpolation, electronic CAM, gearbox and flying shear. User defined profiles can be added using the supplied embedded ‘C’ libraries. Mint also supports full control of the I/O and communications back to a host controller. Machine level networking and optional operator panel control can all be controlled under a single Mint application program.

Our latest generation NextMove controllers and intelligent drive, MintDrive, all support multi-tasking Mint, with the ability to write complex programs easily. The number of tasks is limited only by available memory.

A complete set of ActiveX components are supplied with the controllers, allow full motion and I/O sequencing to be performed on a host PC. Application programs can be written in popular programming languages such as Visual Basic™, Delphi and LabView.

The motion controllers are complemented by a complete range of servo drives.

Motion Controller Products

NextMove e100

  

NextMove e100
The NextMove e100 builds on the proven NextMove controller family of products and now integrates management of real-time Ethernet networks using the industry standard protocol ETHERNET Powerlink. Drives, I/O devices, sensors, absolute encoders can be added to the Powerlink network and controlled from the Mint programming language. This greatly simplifies system design and installation, and simultaneously expands the capabilities of the NextMove e100 as a machine control platform.


NextMove ESB-2

  

NextMove ESB-2

NextMove ESB-2 a compact panel mount motion controller for the control of up to 8 axes - 4 servo, 4 open loop stepper. Using the latest generation 32-bit Digital Signal Processor (DSP) and Field Programmable Gate Array (FPGA), NextMove ESB-2, coupled with MintMT, offers a high speed and flexible motion controller.


NextMove PCI-2

  

NextMove PCI-2
NextMove PCI-2 is the latest generation PCI based motion controller from Baldor. Based around the popular NextMove PCI controller, NextMove PCI-2 offers a pin compatible motion controller with over twice the performance. NextMove PCI-2 is a compact (7") PCI based controller for the control of up to 12 axes of motion. A single card can control up to 4 axes of servo and 4 axes of stepper. Expansion cards are available to take this to 12 axes of servo and 12 axes of stepper.


NextMove ES

  

NextMove ES

NextMove ES is a cost effective rack mounted motion controller for the control of up to 6 axes (2 servo and 4 stepper). Available with a USB interface, this provides a high speed interface to the PC. The onboard CAN port can be used to interface to I/O and HMI devices, as well as peer-to-peer networking capabilities with other Mint controllers. NextMove ES is programmable in multi-tasking MintMT, embedded ‘C’ or through the supplied ActiveX components.