Company News
New Baldor•Reliance Crusher Duty Motors: Enhanced Line in the Severe Duty Family
The crusher duty motor platform is available in frame sizes 180T – 449T and in the power range of 5 to 350 Hp. The entire product line is available from stock and meets current Premium Efficiency energy standards as well as future efficiency standards outlined by the Integral Horsepower Rule, which goes into effect June 1, 2016.
Baldor enhanced the performance of the crusher duty motor platform by raising the break down and locked rotor torque values across the entire product platform. Higher performance is especially important in crushing applications requiring motors to be heavily loaded and potentially moving loads long distances.
Flexibility and ease of use has been optimized to provide a drop in replacement for all frame sizes. Motors with roller bearings as standard are field changeable to ball bearings and suitable for across the line starting or inverter duty.
Features:
- 5 to 350 HP
- Rugged Cast Iron design minimizing vibration and bearing temperature
- Enclosures are rated for IP55
- Designed and nameplated for use on sine wave and inverter power
- 1.25 Service Factor on 100 HP and below
- 1.15 Service Factor above 100 HP