Company News
Baldor Now Offers Complete Line of Large AC Motors
Baldor Electric Company now offers customers in North America access to the most complete line of large AC motors in the world from a single, local sales team.
Baldor•Reliance stock and custom motors are available up to 15,000 HP, while ABB induction and synchronous motors are available up to 100,000 HP. This large AC motor offering includes both NEMA and IEC configurations, assuring customers they will get the motor that meets frame, enclosure and duty cycle standards for any application, anywhere in the world. Every large AC motor is designed and built for superior reliability, energy savings and rugged performance.
Local presence, combined with a global technical field sales support team serving both Baldor and ABB, means customers will receive the best service and support in the industry.