Company News
Keep Cool with Baldor Ammonia Compressor Motors
Just one component of the ammonia refrigeration equipment is the compressor, which is driven by a motor to circulate ammonia gas through the compressor and system. If the motor is unreliable, your entire system may not run at optimal levels. Don’t let that happen to you - depend on Baldor-Reliance® ammonia compressor motors to keep your facility cool.
Baldor’s Ammonia compressor motors are open drip proof, cast iron designs and available from stock. Motors are available in ratings of 150 – 1,000 Horsepower in Low (460V) and Medium (2300/4160V) voltage configurations with a 1.15 Service Factor at 40° Celsius ambient temperatures. Designed for minimal energy consumption, low voltage ratings up to 500 horsepower meet Premium® efficiency levels defined by NEMA in table 12-12. Conversion bases are available for all frames for easy adaptability for drop-in replacement.
You can keep your cool and be sure your facility runs at peak levels with the Baldor-Reliance® ammonia compressor motor which is available from stock.