Company News
New Versatile AC Drives and Drive Selector
Baldor Electric Company announces the addition of the ACB drive family to its line of variable frequency drives. These drives, based on ABB technology and innovation, feature easy-to use, plain language interfaces and control routines to support UL Type 1 and Type 12 applications at 230V, 460V and 600V.
Ranging from fractional to 550 horsepower stock ratings, these drives address a wide variety of industrial applications and support most industrial communication networks.
To make drive selection easier, Baldor now offers a Variable Frequency Drive Selector app that will select the appropriate Baldor ACB or VS1 drive for your application. This convenient tool simplifies the process of choosing either a replacement drive or adding a drive to an existing process based on full load amps and line voltage.