en
English
en
English
fr-CA
français (Canada)
Go

VM3614T

2HP, 1165RPM, 3PH, 60HZ, 184TC, 3633M, TEFC, F1

Product Information Packet PDF

Ship Weight 75.000 LB
UPC 781568109830
Product has been discontinued. Alternate Catalog Number - VEM3614T

Specs

Catalog Number VM3614T
Enclosure TEFC
Frame 184TC
Frame Material Steel
Frequency 60 Hz
Output @ Frequency 2.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1200 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
XP Division Not Applicable
Agency Approvals CSA
UR
Ambient Temperature 40 °C
Auxillary Box No Auxillary Box
Auxillary Box Lead Termination None
Base Indicator N
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 3.400 A @ 460.0 V
6.800 A @ 208.0 V
6.800 A @ 230.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 86.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 3.4 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code K
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 16 AWG
Motor Type 3633M
Mounting Arrangement F1
Number of Poles 6
Overall Length 16.55 IN
Power Factor 65
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 1.125 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1165 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{ getDrwKindName(drawing.kind) }}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.
Baldor is a Member of the Part Community by CADENAS

Nameplate

CAT.NO. VM3614T
SPEC. 36A003S946H1
HP 2
VOLTS 208-230/460
AMP 6.8/3.4
RPM 1165
FRAME 184TC HZ 60 PH 3
SER.F. 1.15 CODE K DES B CLASS F
NEMA-NOM-EFF 86.5 PF 65
RATING 40C AMB-CONT
CC 010A USABLE AT 208V
DE 6206 ODE 6205
ENCL TEFC SN
NP1256L

Performance

Performance at 460 V, 60 Hz, 2 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 5.4 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 45° C
Temp. Rise @ S.F. Load 53° C
Start Configuration DOL
Break-Down Torque 33.46 LB-FT
Pull-Up Torque 18.99 LB-FT
Locked-Rotor Torque 23.19 LB-FT
Starting Current 22.38 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 6.0 28.0 45.0 57.0 65.0 70.0 74.0 68.0
Efficiency 0.0 77.0 85.0 86.7 86.8 86.2 84.9 86.3
Speed (RPM) 1,199 1,192 1,185 1,177 1,169 1,159 1,148 1,163
Line Amps 2.10 2.21 2.48 2.86 3.34 3.88 4.52 3.68

Performance Curves

Parts

Part Number Description Quantity
36FN3000C01SP EXFN, PLASTIC, 5.25 OD, .912 ID 1.000 EA
36GS1000SP GASKET-CONDUIT BOX, .06 THICK #SV-330 LE 1.000 EA
37GS1001SP GASKET, CONDUIT BOX LID, .06 THICK LEXID 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (1100/bx) 11/14 1.000 EA