Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
VEM3774T
10HP, 1765RPM, 3PH, 60HZ, 215TC, 0748M, TEFC, F
Product Information Packet PDF
| Ship Weight | 197.000 LB |
|---|---|
| UPC | 781568154199 |
Specs
Catalog Number
VEM3774T
Enclosure
TEFC
Frame
215TC
Frame Material
Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
10.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUSEEV
NEMA PREMIUM
NEMA PREMIUM
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
No Mounting
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
24.600 A @ 230.0 V
27.000 A @ 208.0 V
12.300 A @ 460.0 V
27.000 A @ 208.0 V
12.300 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
91.7 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
12.3 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
KVA Code
H
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 14 AWG
Motor Type
0748M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
19.20 IN
Power Factor
83
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.375 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1765 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | VEM3774T | |||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC | 07G082T511G1 | |||||||||||||||||||||||||||||||||||
| HP | 10 | |||||||||||||||||||||||||||||||||||
| VOLTS | 230/460 | |||||||||||||||||||||||||||||||||||
| AMPS | 24.6/12.3 | |||||||||||||||||||||||||||||||||||
| RPM | 1765 | |||||||||||||||||||||||||||||||||||
| FRAME | 215TC | HZ | 60 | PH | 3 | |||||||||||||||||||||||||||||||
| SF | 1.15 | CODE | H | DES | B | CLASS | F | |||||||||||||||||||||||||||||
| NEMA NOM. EFF | 91.7 | PF | 83 | |||||||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||||||||
| CC | 010A | |||||||||||||||||||||||||||||||||||
| ENCL | TEFC | SER | ||||||||||||||||||||||||||||||||||
| DE | 6307 | ODE | 6206 | |||||||||||||||||||||||||||||||||
| VPWM INVERTER READY | SFA 28.2/14.1 | |||||||||||||||||||||||||||||||||||
| CT6-60H(10:1)VT3-60H(20:1 | ||||||||||||||||||||||||||||||||||||
| 50HZ 10HP 190/380V 29.8/14.9A | SF1.0 | |||||||||||||||||||||||||||||||||||
| NP3441LUA | ||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 10 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
1.11 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
70° C
Temp. Rise @ S.F. Load
93° C
Start Configuration
DOL
Break-Down Torque
84.1 LB-FT
Pull-Up Torque
39.8 LB-FT
Locked-Rotor Torque
50.9 LB-FT
Starting Current
85.9 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 5.0 | 48.0 | 70.0 | 79.0 | 83.0 | 85.0 | 85.0 | 84.0 |
| Efficiency | 0.0 | 89.8 | 92.6 | 92.6 | 91.7 | 90.4 | 88.8 | 90.7 |
| Speed (RPM) | 1,799 | 1,791 | 1,783 | 1,774 | 1,763 | 1,752 | 1,739 | 1,753 |
| Line Amps | 4.67 | 5.44 | 7.24 | 9.60 | 12.30 | 15.30 | 18.60 | 14.10 |
Performance Curves
Performance at 400 V, 50 Hz, 10 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
1.09 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
91° C
Temp. Rise @ S.F. Load
117° C
Start Configuration
DOL
Break-Down Torque
89.52 LB-FT
Pull-Up Torque
46.23 LB-FT
Locked-Rotor Torque
59.13 LB-FT
Starting Current
88.53 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 5.0 | 50.0 | 71.0 | 80.0 | 84.0 | 85.0 | 85.0 | 85.0 |
| Efficiency | 0.0 | 90.0 | 92.4 | 91.9 | 90.4 | 88.9 | 86.5 | 89.5 |
| Speed (RPM) | 1,499 | 1,491 | 1,482 | 1,472 | 1,460 | 1,448 | 1,433 | 1,453 |
| Line Amps | 5.03 | 5.96 | 8.13 | 10.95 | 14.22 | 17.88 | 21.98 | 16.40 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 37FN3002C01 | EXFN, PLASTIC, 6.00 OD, 1.155 ID | 1.000 EA |
| 09CB3002SP | CB W/1.38 LEAD HOLE FOR 37, 39, 307 & 30 | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
| 07FH4007SP | PRIMED | 1.000 EA |
| 09CB3501SP | CONDUIT BOX LID FOR 09CB3001 & 09CB3002 | 1.000 EA |
| 09GS1013SP | GS FOR 09CB3501, 12CB1500 & 12CB1503 LID | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MG1050Y01 | CELEROL BALDOR GOLD *5 GALLON BUCKET* | 0.036 GA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
