Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
VECP82334T-4
20HP, 1760RPM, 3PH, 60HZ, 256TC, 0964M, TEFC, F
Product Information Packet PDF
| Ship Weight | 355.000 LB |
|---|---|
| UPC | 781568467862 |
Specs
Catalog Number
VECP82334T-4
Enclosure
TEFC
Frame
256TC
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
20.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
Haz Area Class and Group
CLI GP A,B,C,D
Haz Area Division
Division II
Agency Approvals
NEMA_PREMIUM
UR
CSA EEV
CCSA US
UR
CSA EEV
CCSA US
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
No Mounting
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Constant Torque Speed Range
0-
Current @ Voltage
23.000 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
93.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
23.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
KVA Code
G
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Max Speed
2700 rpm
Motor Lead Exit
Ko Box
Motor Lead Termination
Ring Terminals
Motor Lead Quantity/Wire Size
3 @ 12 AWG
Motor Type
0964M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
25.28 IN
Power Factor
87
Product Family
Chem Process S/P 32-8 IEEE 841
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1760 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3C
Nameplate
| STK.NO. | VECP82334T-4 | P/N | ENCLOSURE | TEFC | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 09K208T417 | CC | 010A | FRAME | 256TC | S/N | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| HP | 20 | CLASS | F | HZ | 60 | ODE BRG | 6309 | DE BRG | 6309 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| RPM | 1760 | RPM MAX | 2700 | PH | 3 | DES | B | D.E. BRG. | 45BC03X30X | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| VOLT | 460 | KVA-CODE | G | O.D.E. BRG. | 45BC03X30X | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| AMP | 23 | MOTOR WEIGHT | 355 | GREASE | POLYREX EM | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | MAX. KVAR | 3.6 | BLANK | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NEMA-NOM-EFF | 93 | # OF ROTOR BARS | 40 | SER.F. | 1.15 | IP | 56 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| G.MIN.EFF | 91.7 | # OF STATOR SLOTS | 48 | PF | 87 | INV.TYPE | PWM | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TEMP CODE | T3C | INVERTER-TEMP-CODE | 180 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TEMP = | 160 | C HP FR | 60 | C HP TO | 90 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| CT HZ FROM | 1.3 | CT HZ TO | 60 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| HTR-VOLTS | HTR-AMPS | HTR-WATTS | MAX. SPACE HEATER TEMP. | VT HZ FROM | O | VT HZ TO | 60 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP4332 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 20 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.41873 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
60° C
Temp. Rise @ S.F. Load
76° C
Start Configuration
DOL
Break-Down Torque
185 LB-FT
Pull-Up Torque
94.7 LB-FT
Locked-Rotor Torque
115 LB-FT
Starting Current
145 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 6.0 | 58.0 | 78.0 | 85.0 | 88.0 | 88.0 | 88.0 | 88.0 |
| Efficiency | 0.0 | 91.4 | 93.8 | 93.9 | 93.0 | 92.3 | 91.0 | 92.7 |
| Speed (RPM) | 1,799 | 1,792 | 1,783 | 1,775 | 1,765 | 1,754 | 1,741 | 1,758 |
| Line Amps | 7.00 | 8.93 | 12.80 | 17.60 | 22.90 | 28.70 | 35.10 | 26.40 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 37FN3002B02 | EXFN, PLASTIC, 7.50 OD, 1.503 ID | 1.000 EA |
| 09GS1010 | GASKET, DWG, LEADWIRE SEPERATOR | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 4.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 2.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
| HA4002A03 | #304 S.S. DRAIN FITTING, .125 NPT (.44 H | 1.000 EA |
| HA4002A03 | #304 S.S. DRAIN FITTING, .125 NPT (.44 H | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/22 | 1.000 EA |
