Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
VECP3664T
2HP, 1165RPM, 3PH, 60HZ, 184TC, 0642M, TEFC, F1
Product Information Packet PDF
| Ship Weight | 121.000 LB |
|---|---|
| UPC | 781568310038 |
Specs
Catalog Number
VECP3664T
Enclosure
TEFC
Frame
184TC
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
2.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
Haz Area Class and Group
CLI GP A,B,C,D
Haz Area Division
Division II
Agency Approvals
NEMA_PREMIUM
UR
CSA EEV
CCSA US
UR
CSA EEV
CCSA US
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
No Mounting
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Constant Torque Speed Range
1.8
Current @ Voltage
6.300 A @ 230.0 V
6.600 A @ 208.0 V
3.200 A @ 460.0 V
6.600 A @ 208.0 V
3.200 A @ 460.0 V
Design Code
B
Drip Cover
Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
88.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
3.2 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
KVA Code
K
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 16 AWG
Motor Type
0642M
Mounting Arrangement
F1
Number of Poles
6
Overall Length
18.16 IN
Power Factor
68
Product Family
Chemical Processing (Not DC)
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.125 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1165 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3C
Nameplate
| CAT.NO. | VECP3664T | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 06H480W970G1 | |||||||||||||||||||
| HP | 2 TE | |||||||||||||||||||
| VOLTS | 208-230/460 | |||||||||||||||||||
| AMP | 6.6-6.3/3.2 | |||||||||||||||||||
| RPM | 1165 | |||||||||||||||||||
| FRAME | 184TC | HZ | 60 | PH | 3 | |||||||||||||||
| SER.F. | 1.15 | CODE | K | DES | B | CL | F | |||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||
| SN | ||||||||||||||||||||
| DE | 6206 | ODE | 6206 | |||||||||||||||||
| NEMA-NOM-EFF | 88.5 | PF | 68 | |||||||||||||||||
| G.MIN.EFF | 88.5 | CC | 010A | |||||||||||||||||
| T. CODE | T3C | T= | 160 | |||||||||||||||||
| NP3257 | ||||||||||||||||||||
| SPEC. | 06H480W970G1 | |||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| D.E. BRG. | 30BC02XP30X | |||||||||||||||||||||||||||||||||
| O.D.E. BRG. | 30BC02XP30X | |||||||||||||||||||||||||||||||||
| GREASE | POLYREX EM | |||||||||||||||||||||||||||||||||
| RPM MAX | MAX. KVAR | N/A | ||||||||||||||||||||||||||||||||
| BLANK | ||||||||||||||||||||||||||||||||||
| INV.TYPE | PWM | |||||||||||||||||||||||||||||||||
| T= | 160 | |||||||||||||||||||||||||||||||||
| C HP FR | 60 | C HP TO | 90 | |||||||||||||||||||||||||||||||
| CT HZ FROM | 1.8 | CT HZ TO | 60 | |||||||||||||||||||||||||||||||
| VT HZ FROM | 0- | VT HZ TO | 60 | |||||||||||||||||||||||||||||||
| HTR-VOLTS | HTR-AMPS | |||||||||||||||||||||||||||||||||
| HTR-WATTS | MAX. SPACE HEATER TEMP. | |||||||||||||||||||||||||||||||||
| NP3260 | ||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 2 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
5.13 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
27° C
Temp. Rise @ S.F. Load
32° C
Start Configuration
DOL
Break-Down Torque
31.2 LB-FT
Pull-Up Torque
16.7 LB-FT
Locked-Rotor Torque
19.9 LB-FT
Starting Current
20.9 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 6.0 | 31.0 | 48.0 | 60.0 | 68.0 | 73.0 | 75.0 | 71.0 |
| Efficiency | 0.0 | 79.2 | 86.4 | 88.1 | 88.3 | 87.4 | 86.3 | 87.8 |
| Speed (RPM) | 1,199 | 1,193 | 1,186 | 1,178 | 1,170 | 1,161 | 1,150 | 1,165 |
| Line Amps | 1.84 | 1.97 | 2.26 | 2.67 | 3.14 | 3.68 | 4.33 | 3.46 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| HW4600B36SP | V-RING SLINGER 1.188 X 1.380 X .24 VITON | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
