Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
UCM1014
10-15HP, 3450RPM, 3PH, 60HZ, 215Z, 3726M, OPEN
Product Information Packet PDF
| Ship Weight | 102.000 LB |
|---|---|
| UPC | 781568122297 |
Specs
Catalog Number
UCM1014
Enclosure
ODP
Frame
215Z
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
10.000 HP @ 60 HZ
15.000 HP @ 60 HZ
15.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CSA
UR
UR
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
38.000 A @ 208.0 V
36.000 A @ 230.0 V
18.000 A @ 460.0 V
36.000 A @ 230.0 V
18.000 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
85.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
18.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
H
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Pipe Or Pipe Adaptor
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 14 AWG
Motor Type
3726M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
16.69 IN
Power Factor
89
Product Family
General Purpose
Product Type
FARM DUTY
Pulley End Bearing Type
Sealed Bearing
Pulley Face Code
Standard
Pulley Shaft Indicator
Tapped & Key
Rodent Screen
Included
Service Factor
1.00
Shaft Diameter
1.125 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
3450 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | UCM1014 | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 37E766Z92 | |||||||||||||||||||||||||||||
| HP | 10-15 AIR OVER | |||||||||||||||||||||||||||||
| VOLTS | 208-230/460 | |||||||||||||||||||||||||||||
| AMP | 38-36/18 | |||||||||||||||||||||||||||||
| RPM | 3450 | |||||||||||||||||||||||||||||
| FRAME | 215Z | HZ | 60 | PH | 3 | |||||||||||||||||||||||||
| SER.F. | 1.00 | CODE | H | DES | B | CL | F | |||||||||||||||||||||||
| NEMA-NOM-EFF | 85.5 | PF | 89 | |||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| CC | ||||||||||||||||||||||||||||||
| DE | 6307 | ODE | 6206 | |||||||||||||||||||||||||||
| ENCL | OPEN | SN | ||||||||||||||||||||||||||||
| NP1279L | ||||||||||||||||||||||||||||||
| CAT.NO. | UCM1014 | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 37E766Z92 | |||||||||||||||||||||||||||||
| HP | 10-15 AIR OVER | |||||||||||||||||||||||||||||
| VOLTS | 208-230/460 | |||||||||||||||||||||||||||||
| AMP | 38-36/18 | |||||||||||||||||||||||||||||
| RPM | 3450 | |||||||||||||||||||||||||||||
| FRAME | 215Z | HZ | 60 | PH | 3 | |||||||||||||||||||||||||
| SER.F. | 1.00 | CODE | H | DES | B | CL | F | |||||||||||||||||||||||
| NEMA-NOM-EFF | 85.5 | PF | 89 | |||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| CC | ||||||||||||||||||||||||||||||
| DE | 6307 | ODE | 6206 | |||||||||||||||||||||||||||
| ENCL | OPEN | SN | ||||||||||||||||||||||||||||
| NP1263L | ||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 10 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
1.18 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
69.5 LB-FT
Pull-Up Torque
46.5 LB-FT
Locked-Rotor Torque
48.5 LB-FT
Starting Current
110 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 18.0 | 57.0 | 75.0 | 84.0 | 88.0 | 87.0 | 90.0 | 0.0 |
| Efficiency | 0.0 | 67.0 | 84.8 | 86.8 | 89.0 | 87.7 | 87.8 | 0.0 |
| Speed (RPM) | 3,595 | 3,580 | 3,566 | 3,542 | 3,524 | 3,506 | 3,486 | 0 |
| Line Amps | 5.10 | 6.30 | 7.50 | 9.70 | 12.10 | 15.40 | 17.80 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
