UCCE7510
7.5-10.5HP, 3450RPM, 1PH, 60HZ, 215Z, 3729C
Product Information Packet PDF
Ship Weight | 108.000 LB |
---|---|
UPC | 781568122334 |
Specs
Catalog Number
UCCE7510
Enclosure
TEAO
Frame
215Z
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Oil Capacitor Start and Run
Output @ Frequency
7.500 HP @ 60 HZ
10.500 HP @ 60 HZ
10.500 HP @ 60 HZ
Phase
1
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
UR
CSA
CSA
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
30.000 A @ 230.0 V
Design Code
-
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
84.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
30.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
C
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Pipe Or Pipe Adaptor
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
4 @ 10 AWG
Motor Type
3729C
Mounting Arrangement
F1
Number of Poles
2
Overall Length
17.44 IN
Power Factor
98
Product Family
General Purpose
Product Type
FARM DUTY
Pulley End Bearing Type
Sealed Bearing
Pulley Face Code
Standard
Pulley Shaft Indicator
Tapped & Key
Rodent Screen
None
Service Factor
1.00
Shaft Diameter
1.125 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
3450 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT.NO. | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 37E763W934 | |||||||||||||||||||||||||||||
HP | 7.5-10.5 AIR OVER | |||||||||||||||||||||||||||||
VOLTS | 230 | |||||||||||||||||||||||||||||
AMP | 30-40 | |||||||||||||||||||||||||||||
RPM | 3450 | |||||||||||||||||||||||||||||
FRAME | 215Z | HZ | 60 | PH | 1 | |||||||||||||||||||||||||
SER.F. | 1.00 | CODE | C | DES | - | CL | F | |||||||||||||||||||||||
NEMA-NOM-EFF | 84 | PF | 98 | |||||||||||||||||||||||||||
RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
CC | ||||||||||||||||||||||||||||||
DE | 6307 | ODE | 6206 | |||||||||||||||||||||||||||
ENCL | TEAO | SN | ||||||||||||||||||||||||||||
NP1279L |
CAT.NO. | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 37E763W934 | |||||||||||||||||||||||||||||
HP | 7.5-10.5 AIR OVER | |||||||||||||||||||||||||||||
VOLTS | 230 | |||||||||||||||||||||||||||||
AMP | 30-40 | |||||||||||||||||||||||||||||
RPM | 3450 | |||||||||||||||||||||||||||||
FRAME | 215Z | HZ | 60 | PH | 1 | |||||||||||||||||||||||||
SER.F. | 1.00 | CODE | C | DES | - | CL | F | |||||||||||||||||||||||
NEMA-NOM-EFF | 84 | PF | 98 | |||||||||||||||||||||||||||
RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
CC | ||||||||||||||||||||||||||||||
DE | 6307 | ODE | 6206 | |||||||||||||||||||||||||||
ENCL | TEAO | SN | ||||||||||||||||||||||||||||
NP1263L |
Performance
Performance at 230 V, 60 Hz, 10.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.257 Ohms A Ph / 0.353 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
34 LB-FT
Pull-Up Torque
3.7 LB-FT
Locked-Rotor Torque
4.8 LB-FT
Starting Current
175 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 55.0 | 84.0 | 84.0 | 98.0 | 99.0 | 99.0 | 99.0 | 0.0 |
Efficiency | 0.0 | 59.7 | 75.2 | 80.9 | 82.7 | 82.2 | 80.0 | 0.0 |
Speed (RPM) | 3,591 | 3,564 | 3,535 | 3,503 | 3,465 | 3,421 | 3,364 | 0 |
Line Amps | 11.60 | 17.00 | 24.10 | 32.20 | 41.40 | 51.80 | 64.10 | 0.00 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
OC3050F09SP | CAPACITOR 50 MFD 370 VAC | 2.000 EA |
OC3060F10SP | CYL OIL CAP 60MFD/370V | 1.000 EA |
LB1624 | WARNING LABEL | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |
Accessories
Part Number | Description | List Price |
---|---|---|
37-3301 | C FACE KIT | 174.00 USD |