Go

MVM3546D

.75KW, 1725RPM, 3PH, 60HZ, D80D, 3428M, TEFC

Product Information Packet PDF

List Price 653.00 USD
Multiplier Symbol K
Ship Weight 33 LB
UPC 781568109342
Output 0.750 kW
Phase 3
Synchronous Speed 1,800 rpm
Frequency 60 Hz
Voltage 208 V
230 V
460 V
Enclosure TEFC
Frame Material Steel
Frame D80D
XP Division Not Applicable
Brand Baldor-Reliance
Agency Approvals CSA
UR
Ambient Temperature 40 °C
Auxillary Box No Auxillary Box
Auxillary Box Lead Termination None
Base Indicator No Mounting
Bearing Grease Type POLYREX EM (-20F +300F)
Blower None
Current 3.8 A @ 208 V
3.6 A @ 230 V
1.8 A @ 460 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 75.5%
Electrically Isolated Bearing No electrically isolated
Feedback Device No feedback
Frame Prefix D
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No heater
High Voltage Full Load Amps 1.8 A
Insulation Class B
Inverter Code Not inverter
KVA Code L
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit KO Box
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Lead Termination Flying Leads
Motor Standards IEC
Motor Type 3428M
Mounting Arrangement F2
Number of Poles 4
Overall Length 12.23 in
Power Factor 64
Product Family General Purpose
Pulley End Bearing Type Ball Bearing
Pulley Face Code D-Flange
Pulley Shaft Indicator Tapped & Key
Rodent Screen No Rodent Screen
Service Factor 1.15
Shaft Diameter 0.748 in
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1,725 rpm
Speed Code Single Speed
Starting Method DOL
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor

{{ getDrwKindName(drawing.kind) }}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.
Baldor is a Member of the Part Community by CADENAS
CAT.NO. MVM3546D
SPEC. 34H339-3254G1
IEC FRAME D80D K.W. .75KW
VOLTS 208-230/460
AMP 3.8-3.6/1.8
RPM 1725 I.P. 54
HZ 60 PH 3 CL B
SER.F. 1.15 DES B CODE L
NEMA-NOM-EFF 75.5 PF 64
RATING 40C AMB-CONT
CC USABLE AT 208V 3.8
DE 6205 ODE 6203
SER. #
SFA 4-3.8/1.9
NP1379L

Performance at 460 V, 60 Hz, 0.75 kw

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 12.3 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 14.6 LB-FT
Pull-Up Torque 12.5 LB-FT
Locked-Rotor Torque 15.8 LB-FT
Starting Current 14.6 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 12.0 31.0 46.0 57.0 66.0 71.0 75.0 69.0
Efficiency 0.0 58.3 70.9 76.3 77.8 79.0 76.8 78.5
Speed (rpm) 1,798 1,786 1,773 1,760 1,747 1,734 1,716 1,739
Line Amps 1.30 1.35 1.47 1.63 1.84 2.07 2.39 1.98

Performance Curves

Part Number Description Quantity List Price
34EP3102A01SP FR ENDPLATE, MACH 1.000 EA 106.00 USD
HW4600B49SP SEAL 0.938 X 1.624 X 0.250 SINGLE LIP DB 1.000 EA 13.00 USD
34FN3002A01SP EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA 23.00 USD
34FH4002A01SP IEC FH NO GREASER 1.000 EA 38.00 USD
MN416A01 TAG-INSTAL-MAINT no wire (1200/bx) 11/14 1.000 EA 0.04 USD