MVM18184D-AP
M3AA 180 MLA 4P B5 18.5KW
| Ship Weight | 337.304 LB |
|---|---|
| UPC | 781568668757 |
Specs
Catalog Number
MVM18184D-AP
Enclosure
TEFC
Frame
180
Frame Material
Aluminum
Frequency
50.00 Hz
Output @ Frequency
18.50 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
CE
CE
Current @ Voltage
20.00 A @ 690 V
34.00 A @ 415 V
34.50 A @ 400 V
34.00 A @ 415 V
34.50 A @ 400 V
Duty Rating
S1
Efficiency @ 100% Load
92.1 %
Efficiency @ 50% Load
92.4 %
Efficiency @ 75% Load
92.8 %
High Voltage Full Load Amps
20.0 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.82
Product Family
Industrial Performance
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00166 lb-ft2
Speed
1477 rpm
1479 rpm
1479 rpm
Speed Code
Single Speed
Motor Standards
IEC
