MVM16114D-AP
M3AA 160 MLA 4P B5 11KW
| Ship Weight | 233.688 LB |
|---|---|
| UPC | 781568668733 |
Specs
Catalog Number
MVM16114D-AP
Enclosure
TEFC
Frame
160
Frame Material
Aluminum
Frequency
50.00 Hz
Output @ Frequency
11.00 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
CE
CE
Current @ Voltage
12.10 A @ 690 V
20.30 A @ 415 V
20.90 A @ 400 V
20.30 A @ 415 V
20.90 A @ 400 V
Duty Rating
S1
Efficiency @ 100% Load
90.8 %
Efficiency @ 50% Load
91.1 %
Efficiency @ 75% Load
91.6 %
High Voltage Full Load Amps
12.1 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.83
Product Family
Industrial Performance
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00081 lb-ft2
Speed
1466 rpm
1470 rpm
1470 rpm
Speed Code
Single Speed
Motor Standards
IEC
