MVM08554D-AP
M3AA 80 A 4P B5 .55KW
| Ship Weight | 18.739 LB |
|---|---|
| UPC | 781568668597 |
Specs
Catalog Number
MVM08554D-AP
Enclosure
TEFC
Frame
80
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Output @ Frequency
.55 KW @ 50 HZ
.55 KW @ 60 HZ
.55 KW @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
230 V @ 50 HZ
400 V @ 50 HZ
460 V @ 60 HZ
400 V @ 50 HZ
460 V @ 60 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
CE
CE
Current @ Voltage
1.15 A @ 460 V
1.29 A @ 400 V
2.24 A @ 230 V
1.29 A @ 400 V
2.24 A @ 230 V
Duty Rating
S1
High Voltage Full Load Amps
1.2 a
Insulation Class
F
IP Rating
IP55
Speed
1406 rpm
1721 rpm
1721 rpm
Speed Code
Single Speed
Motor Standards
IEC
