MVM07254D-AP
M3AA 71 A 4P B5 .25KW
| Ship Weight | 11.464 LB |
|---|---|
| UPC | 781568668542 |
Specs
Catalog Number
MVM07254D-AP
Enclosure
TEFC
Frame
71
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Output @ Frequency
.25 KW @ 50 HZ
.25 KW @ 60 HZ
.25 KW @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
230 V @ 50 HZ
400 V @ 50 HZ
460 V @ 60 HZ
400 V @ 50 HZ
460 V @ 60 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
CE
CE
Current @ Voltage
.70 A @ 460 V
.76 A @ 400 V
1.31 A @ 230 V
.76 A @ 400 V
1.31 A @ 230 V
Duty Rating
S1
High Voltage Full Load Amps
0.7 a
Insulation Class
F
IP Rating
IP55
Speed
1430 rpm
1743 rpm
1743 rpm
Speed Code
Single Speed
Motor Standards
IEC
