MT-4525-CTYCN
MT-4525-CTYCN ENCODER ADAPTABLE
Product Information Packet PDF
| Ship Weight | 18.000 LB |
|---|---|
| UPC | 781568350607 |
Specs
Enclosure
TENV
Motor Type
5524P
Nameplate Speed
3500
Nameplate Voltage
180
Peak Current
35.8 a
Agency Approvals
UR
Ambient Temperature
25 °C
Connection Diagram
CD0194
Constant Stall Current
9.17 a
Dimensional Drawing Numbers
55LYP537
Duty Rating
CONT
Feedback Signal
NONE
Insulation Class
F
Motor Lead Quantity/Wire Size
2 @ 16 AWG
Motor Standards
NEMA
