MM22374-PP
M3BP 225 SMA 4P B3 37KW
| Ship Weight | 714.290 LB |
|---|---|
| UPC | 781568659427 |
Specs
Catalog Number
MM22374-PP
Enclosure
TEFC
Frame
225
Frame Material
Cast Iron
Frequency
50.00 Hz
Output @ Frequency
37.00 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
CE
CE
Current @ Voltage
39.40 A @ 690 V
68.00 A @ 400 V
68.00 A @ 415 V
68.00 A @ 400 V
68.00 A @ 415 V
Duty Rating
S1
Efficiency @ 100% Load
93.4 %
Efficiency @ 50% Load
93.1 %
Efficiency @ 75% Load
93.8 %
High Voltage Full Load Amps
39.4 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.81
Product Family
Process Performance
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00356 lb-ft2
Speed
1479 rpm
1481 rpm
1481 rpm
Speed Code
Single Speed
Motor Standards
IEC
