MM20304-AP
M3AA 200 MLA 4P B3 30KW
| Ship Weight | 480.603 LB |
|---|---|
| UPC | 781568659373 |
Specs
Catalog Number
MM20304-AP
Enclosure
TEFC
Frame
200
Frame Material
Aluminum
Frequency
50.00 Hz
Output @ Frequency
30.00 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
CE
CE
Current @ Voltage
32.00 A @ 690 V
53.80 A @ 415 V
55.30 A @ 400 V
53.80 A @ 415 V
55.30 A @ 400 V
Duty Rating
S1
Efficiency @ 100% Load
93.4 %
Efficiency @ 50% Load
93.5 %
Efficiency @ 75% Load
9.4 %
High Voltage Full Load Amps
32.0 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.83
Product Family
Industrial Performance
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00309 lb-ft2
Speed
1480 rpm
1482 rpm
1482 rpm
Speed Code
Single Speed
Motor Standards
IEC
