MM16112-PP
M3BP 160 MLA 2P B3 11KW
| Ship Weight | 279.984 LB |
|---|---|
| UPC | 781568659175 |
Specs
Catalog Number
MM16112-PP
Enclosure
TEFC
Frame
160
Frame Material
Cast Iron
Frequency
50.00 Hz
Output @ Frequency
11.00 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
400 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
415 V @ 50 HZ
690 V @ 50 HZ
Ambient Temperature
40 °C
CE
CE
Current @ Voltage
11.10 A @ 690 V
18.70 A @ 415 V
19.20 A @ 400 V
18.70 A @ 415 V
19.20 A @ 400 V
Duty Rating
S1
Efficiency @ 100% Load
90.9 %
Efficiency @ 50% Load
9.1 %
Efficiency @ 75% Load
91.6 %
High Voltage Full Load Amps
11.1 a
Insulation Class
F
IP Rating
IP55
Number of Poles
2
Power Factor
.09
Product Family
Process Performance
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00044 lb-ft2
Speed
2938 rpm
2943 rpm
2943 rpm
Speed Code
Single Speed
Motor Standards
IEC
