MM13752-PP
M3BP 132 SMC 2P B3 7.5KW
| Ship Weight | 154.322 LB |
|---|---|
| UPC | 781568659137 |
Specs
Catalog Number
MM13752-PP
Enclosure
TEFC
Frame
132
Frame Material
Cast Iron
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Output @ Frequency
7.50 KW @ 50 HZ
7.50 KW @ 60 HZ
7.50 KW @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
690 V @ 50 HZ
460 V @ 60 HZ
400 V @ 50 HZ
460 V @ 60 HZ
400 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
CE
CE
Current @ Voltage
12.10 A @ 460 V
13.70 A @ 400 V
8.30 A @ 690 V
13.70 A @ 400 V
8.30 A @ 690 V
Duty Rating
S1
Efficiency @ 100% Load
87.2 %
Efficiency @ 50% Load
86.7 %
Efficiency @ 75% Load
87.8 %
High Voltage Full Load Amps
8.3 a
Insulation Class
F
IP Rating
IP55
Number of Poles
2
Power Factor
.87
Product Family
Process Performance
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.01359 lb-ft2
Speed
2890 rpm
3505 rpm
3505 rpm
Speed Code
Single Speed
Motor Standards
IEC
