MM11042-PP
M3BP 112 MB 2P B3 4KW
| Ship Weight | 82.000 LB |
|---|---|
| UPC | 781568659885 |
Specs
Catalog Number
MM11042-PP
Enclosure
TEFC
Frame
112
Frame Material
Cast Iron
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Output @ Frequency
4.00 KW @ 50 HZ
4.00 KW @ 60 HZ
4.00 KW @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
460 V @ 60 HZ
400 V @ 50 HZ
230 V @ 50 HZ
400 V @ 50 HZ
230 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
CE
CE
Current @ Voltage
13.00 A @ 230 V
6.61 A @ 460 V
7.52 A @ 400 V
6.61 A @ 460 V
7.52 A @ 400 V
Duty Rating
S1
Efficiency @ 100% Load
84.6 %
Efficiency @ 50% Load
86.5 %
Efficiency @ 75% Load
85.5 %
High Voltage Full Load Amps
6.6 a
Insulation Class
F
IP Rating
IP55
Number of Poles
2
Power Factor
.09
Product Family
Process Performance
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00575 lb-ft2
Speed
2895 rpm
3510 rpm
3510 rpm
Speed Code
Single Speed
Motor Standards
IEC
