MM08112-AP
M3AA 80 C 2P B3 1.1KW
| Ship Weight | 24.251 LB |
|---|---|
| UPC | 781568658918 |
Specs
Catalog Number
MM08112-AP
Enclosure
TEFC
Frame
80
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Output @ Frequency
1.10 KW @ 50 HZ
1.10 KW @ 60 HZ
1.10 KW @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
230 V @ 50 HZ
400 V @ 50 HZ
460 V @ 60 HZ
400 V @ 50 HZ
460 V @ 60 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
CE
CE
Current @ Voltage
2.10 A @ 460 V
2.40 A @ 400 V
4.10 A @ 230 V
2.40 A @ 400 V
4.10 A @ 230 V
Duty Rating
S1
High Voltage Full Load Amps
2.1 a
Insulation Class
F
IP Rating
IP55
Speed
2870 rpm
2875 rpm
3490 rpm
2875 rpm
3490 rpm
Speed Code
Single Speed
Motor Standards
IEC
