MM07372-AP
M3AA 71 A 2P B3 .37KW
| Ship Weight | 10.803 LB |
|---|---|
| UPC | 781568658864 |
Specs
Catalog Number
MM07372-AP
Enclosure
TEFC
Frame
71
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Output @ Frequency
.37 KW @ 50 HZ
.37 KW @ 60 HZ
.37 KW @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
230 V @ 50 HZ
400 V @ 50 HZ
460 V @ 60 HZ
400 V @ 50 HZ
460 V @ 60 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
CE
CE
Current @ Voltage
.80 A @ 460 V
.91 A @ 400 V
1.57 A @ 230 V
.91 A @ 400 V
1.57 A @ 230 V
Duty Rating
S1
High Voltage Full Load Amps
0.8 a
Insulation Class
F
IP Rating
IP55
Speed
2785 rpm
3425 rpm
3425 rpm
Speed Code
Single Speed
Motor Standards
IEC
