Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
M1504T
1-.5HP, 1715-870RPM, 3PH, 60HZ, 143T, 3524M, T
Product Information Packet PDF
| Ship Weight | 39.000 LB |
|---|---|
| UPC | 781568115688 |
Specs
Catalog Number
M1504T
Enclosure
TEFC
Frame
143T
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
1.000 HP @ 60 HZ
.500 HP @ 60 HZ
.500 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
900 RPM @ 60 HZ
Voltage @ Frequency
208.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUS
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
2.740 A @ 208.0 V
3.540 A @ 230.0 V
3.540 A @ 230.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
2.7 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
IP Rating
NONE
KVA Code
H
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
6 @ 18 AWG
Motor Type
3524M
Mounting Arrangement
F1
Number of Poles
4
8
8
Overall Length
13.31 IN
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
0.875 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1715 rpm
870 rpm
870 rpm
Speed Code
2S-1W-CT
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | M1504T | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 35AA001G366G1 | |||||||||||||||||||||||||||||
| HP | 1/.5 | |||||||||||||||||||||||||||||
| VOLTS | 208-230 | |||||||||||||||||||||||||||||
| AMP | 2.7-3.5 | |||||||||||||||||||||||||||||
| RPM | 1715-870 | |||||||||||||||||||||||||||||
| FRAME | 143T | HZ | 60 | PH | 3 | |||||||||||||||||||||||||
| SER.F. | 1.15 | CODE | H | DES | B | CLASS | F | |||||||||||||||||||||||
| NEMA-NOM-EFF | PF | |||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| CC | ||||||||||||||||||||||||||||||
| DE | 6205 | ODE | 6203 | |||||||||||||||||||||||||||
| ENCL | TEFC | SN | ||||||||||||||||||||||||||||
| SFA 3.43-3.09 | ||||||||||||||||||||||||||||||
| NP1256L | ||||||||||||||||||||||||||||||
Performance
Performance at 230 V, 60 Hz, 0.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
10.2 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
12.8 LB-FT
Pull-Up Torque
8.21 LB-FT
Locked-Rotor Torque
9.46 LB-FT
Starting Current
12.8 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 16.0 | 23.0 | 30.0 | 37.0 | 44.0 | 50.0 | 56.0 | 48.0 |
| Efficiency | 0.0 | 29.0 | 44.5 | 53.7 | 59.4 | 62.9 | 64.9 | 61.5 |
| Speed (RPM) | 899 | 893 | 887 | 881 | 874 | 867 | 859 | 870 |
| Line Amps | 3.51 | 3.50 | 3.51 | 3.55 | 3.61 | 3.72 | 3.86 | 3.68 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 36GS1000SP | GASKET-CONDUIT BOX, .06 THICK #SV-330 LE | 1.000 EA |
| 35FH4005A84SP | IEC FH W/GRSR, NO DIMPLES PRIMED | 1.000 EA |
| 35FN3002A05SP | EXFN, PLASTIC, 6.376 OD, .638 ID | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| 35-8762 | C FACE KIT | 205.00 USD |
| 35EP1506A01SP | D-FLANGE KIT | 421.00 USD |
