Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
JSL725A
2HP, 3450RPM, 1PH, 60HZ, 3528L, N
Product Information Packet PDF
| Ship Weight | 47.000 LB |
|---|---|
| UPC | 781568704639 |
Specs
Catalog Number
JSL725A
Enclosure
OPSB
Frame
56YZ
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Cap Start, Induction Run
Output @ Frequency
2.000 HP @ 60 HZ
Phase
1
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
115.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
C UR US
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
No Mounting
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
11.000 A @ 230.0 V
13.300 A @ 208.0 V
22.000 A @ 115.0 V
13.300 A @ 208.0 V
22.000 A @ 115.0 V
Design Code
L
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
74.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
11.0 a
Front Face Code
Terminal Panel
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
B
Inverter Code
Not Inverter
KVA Code
J
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Terminal Panel
Motor Lead Termination
None
Motor Lead Quantity/Wire Size
4 @ 14 AWG, A&J
Motor Type
3528L
Mounting Arrangement
F1
Number of Poles
2
Overall Length
14.81 IN
Power Factor
81
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Pool Pump
Pulley Shaft Indicator
Ext Thread & Tapped Hole
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.20
Shaft Diameter
0.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Fixed Opposite Standard
Shaft Slinger Indicator
Shaft Slinger
Speed
3450 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
Automatic Thermal Overload
Winding Thermal 1 Location
EP
Winding Thermal 2
None
Nameplate
| CAT.NO. | JSL725A | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 35E2011L467G1 | |||||||||||||||||||||||||||||
| HP | 2 | |||||||||||||||||||||||||||||
| VOLTS | 115/230 | |||||||||||||||||||||||||||||
| AMP | 22/11 | |||||||||||||||||||||||||||||
| RPM | 3450 | |||||||||||||||||||||||||||||
| FRAME | 56YZ | HZ | 60 | PH | 1 | |||||||||||||||||||||||||
| SER.F. | 1.20 | CODE | J | DES | L | CL | B | |||||||||||||||||||||||
| NEMA-NOM-EFF | 74 | PF | 81 | |||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| CC | ||||||||||||||||||||||||||||||
| DE | 6203 | ODE | 6203 | |||||||||||||||||||||||||||
| ENCL | OPSB | SN | ||||||||||||||||||||||||||||
| SFA 25.2/12.6 | ||||||||||||||||||||||||||||||
| NP1257L | ||||||||||||||||||||||||||||||
Performance
Performance at 115 V, 60 Hz, 2 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.233 Ohms A Ph / 0.862 Ohms B Ph
Temp. Rise @ Rated Load
47° C
Temp. Rise @ S.F. Load
56° C
Start Configuration
DOL
Break-Down Torque
8.39 LB-FT
Pull-Up Torque
4.22 LB-FT
Locked-Rotor Torque
6.51 LB-FT
Starting Current
130 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 20.0 | 49.0 | 65.0 | 76.0 | 81.0 | 85.0 | 86.0 | 84.0 |
| Efficiency | 0.0 | 50.8 | 67.3 | 71.0 | 74.8 | 73.8 | 71.5 | 74.0 |
| Speed (RPM) | 3,593 | 3,571 | 3,551 | 3,525 | 3,501 | 3,472 | 3,434 | 3,478 |
| Line Amps | 11.80 | 13.00 | 15.10 | 18.60 | 21.80 | 26.00 | 31.20 | 25.20 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| EC4645A03SP | ELEC CAP, 645-774 MFD, 125V, 1.81D X 3. | 1.000 EA |
| 35CB4802A02SP | CAPACITOR COVER, STAMPED X | 1.000 EA |
| HW4600B39SP | V-RING SLINGER 0.550 X 0.790 X .18 VITON | 1.000 EA |
| LB1118 | LABEL,WARNING (ROLL LABEL) | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
