Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
JPL1409T
5HP, 3500RPM, 1PH, 60HZ, 184, JP, 3634LC, OPEN
Product Information Packet PDF
| Ship Weight | 88.000 LB |
|---|---|
| UPC | 781568114711 |
Specs
Catalog Number
JPL1409T
Enclosure
ODP
Frame
184JP
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Cap Start, Cap Run
Output @ Frequency
5.000 HP @ 60 HZ
Phase
1
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUS
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
21.500 A @ 230.0 V
23.000 A @ 208.0 V
23.000 A @ 208.0 V
Design Code
L
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
80.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
21.5 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
H
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
2 @ 12 AWG, A PH
Motor Type
3634LC
Mounting Arrangement
F1
Number of Poles
2
Overall Length
19.56 IN
Power Factor
96
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Pulley Shaft Indicator
Tapped & Key
Rodent Screen
Included
Service Factor
1.15
Shaft Diameter
0.875 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
3500 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | JPL1409T | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 36E774W925G1 | |||||||||||||||||||||||||||||
| HP | 5 | |||||||||||||||||||||||||||||
| VOLTS | 230 | |||||||||||||||||||||||||||||
| AMP | 21.5 | |||||||||||||||||||||||||||||
| RPM | 3500 | |||||||||||||||||||||||||||||
| FRAME | 184JP | HZ | 60 | PH | 1 | |||||||||||||||||||||||||
| SER.F. | 1.15 | CODE | H | DES | L | CLASS | F | |||||||||||||||||||||||
| NEMA-NOM-EFF | 80 | PF | 96 | |||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| CC | ||||||||||||||||||||||||||||||
| DE | 6207 | ODE | 6205 | |||||||||||||||||||||||||||
| ENCL | OPEN | SN | ||||||||||||||||||||||||||||
| NP1256L | ||||||||||||||||||||||||||||||
Performance
Performance at 230 V, 60 Hz, 5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.316 Ohms A Ph / 0.937 Ohms B Ph
Temp. Rise @ Rated Load
83° C
Temp. Rise @ S.F. Load
96° C
Start Configuration
DOL
Break-Down Torque
23.85 LB-FT
Pull-Up Torque
12.02 LB-FT
Locked-Rotor Torque
12.02 LB-FT
Starting Current
154 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 33.0 | 81.0 | 89.0 | 92.0 | 93.0 | 92.0 | 88.0 | 92.0 |
| Efficiency | 0.0 | 66.1 | 77.2 | 79.8 | 79.6 | 77.5 | 73.7 | 78.3 |
| Speed (RPM) | 3,598 | 3,574 | 3,546 | 3,515 | 3,480 | 3,434 | 3,372 | 3,452 |
| Line Amps | 4.90 | 7.76 | 11.85 | 16.56 | 21.72 | 27.70 | 35.76 | 25.30 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
