en
English
en
English
fr-CA
français (Canada)
Go

JMM3558T

2HP, 1750RPM, 3PH, 60HZ, 145JM, 3524M, TEFC, F1

Product Information Packet PDF

Ship Weight 46.000 LB
UPC 781568113332
Product has been discontinued. Alternate Catalog Number - EJMM3558T

Specs

Catalog Number JMM3558T
Enclosure TEFC
Frame 145JM
Frame Material Steel
Frequency 60 Hz
Output @ Frequency 2.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 208.0 V @ 60 HZ
230.0 V @ 60 HZ
460.0 V @ 60 HZ
XP Class and Group None
XP Division Not Applicable
Agency Approvals UR
CSA
Ambient Temperature 40 °C
Auxillary Box No Auxillary Box
Auxillary Box Lead Termination None
Base Indicator RG
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 3.100 A @ 460.0 V
6.200 A @ 230.0 V
6.700 A @ 208.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 84.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 3.1 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code L
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 3524M
Mounting Arrangement F1
Number of Poles 4
Overall Length 15.43 IN
Power Factor 72
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Tapped & Key
Rodent Screen None
Service Factor 1.15
Shaft Diameter 0.875 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 1750 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{ getDrwKindName(drawing.kind) }}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.
Baldor is a Member of the Part Community by CADENAS

Nameplate

CAT.NO. JMM3558T
SPEC. 35M019N917H1
HP 2
VOLTS 208-230/460
AMP 6.7-6.2/3.1
RPM 1750
FRAME 145JM HZ 60 PH 3
SER.F. 1.15 CODE L DES B CLASS F
NEMA-NOM-EFF 84 PF 72
RATING 40C AMB-CONT
CC 010A USABLE AT 208V
DE 6206 ODE 6203
ENCL TEFC SN
NP1256L

Performance

Performance at 460 V, 60 Hz, 2 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 7.97 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 72° C
Temp. Rise @ S.F. Load 84° C
Start Configuration DOL
Break-Down Torque 23.5 LB-FT
Pull-Up Torque 14.4 LB-FT
Locked-Rotor Torque 18.5 LB-FT
Starting Current 23.5 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 9.0 32.0 51.0 64.0 73.0 79.0 83.0 77.0
Efficiency 0.0 70.8 80.7 83.7 84.3 83.9 82.6 84.1
Speed (RPM) 1,799 1,790 1,778 1,766 1,753 1,738 1,722 1,744
Line Amps 1.97 2.05 2.26 2.61 3.03 3.52 4.11 3.32

Performance Curves

Parts

Part Number Description Quantity
34FN3002A01SP EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
36GS1000SP GASKET-CONDUIT BOX, .06 THICK #SV-330 LE 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (1100/bx) 11/14 1.000 EA