IDGMP2500
G.M. K28KF 230V AC 5:1 INVERTER DUTY
Product Information Packet PDF
| Ship Weight | 18.000 LB |
|---|---|
| UPC | 781568382837 |
Specs
Catalog Number
IDGMP2500
Enclosure
TEFC
TEFC
TEFC
Frame Material
Aluminum
Aluminum
Aluminum
Frequency
60.00 Hz
60.00 Hz
60.00 Hz
Gear Ratio
5:1
Gear Style
PSL
Gearhead Type
PARALLEL SHAFT
Motor Letter Type
Three Phase
Number of Poles
4
4
4
Output Speed
330 rpm
Output Torque
58.00 lb-in
Phase
3
3
3
Speed
1650 rpm
1650 rpm
1650 rpm
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage
230 V
Voltage @ Frequency
230.0 V @ 60 HZ
Agency Approvals
UR
CSA
CE
CSA
CE
Ambient Temperature
40 °C
Connection Diagram
CD0006A16
Current @ Voltage
1.500 A @ 230.0 V
Dimensional Drawing Numbers
25E752W289G1
Duty Rating
CONT
CONT
CONT
Feedback Signal
NONE
Heater Indicator
No Heater
Insulation Class
F
F
F
Inverter Code
Inverter Duty
KVA Code
L
L
L
Max Speed
3000 rpm
Motor Lead Exit
Conduit Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
3 @ 18 AWG
Motor Type
2528M
Product Family
General Purpose
RoHS Status
ROHS COMPLIANT
Service Factor
1.25
Shaft Rotation
Reversible
Starting Method
Full Voltage
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
