IDGM2500
.38HP, 1700RPM, 3PH, 60HZ, K-1, 2528M, TEFC, GM
Product Information Packet PDF
| Ship Weight | 17.000 LB |
|---|---|
| UPC | 781568382714 |
Specs
Catalog Number
IDGM2500
Enclosure
TEFC
TEFC
TEFC
Frame Material
Aluminum
Aluminum
Aluminum
Frequency
60.00 Hz
60.00 Hz
60.00 Hz
Gear Ratio
5:1
Gear Style
K
Gearhead Type
RIGHT ANGLE
Motor Letter Type
Three Phase
Number of Poles
4
4
4
Output Speed
330 rpm
Output Torque
68.00 lb-in
Phase
3
3
3
Speed
1650 rpm
1650 rpm
1650 rpm
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage
230 V
Voltage @ Frequency
230.0 V @ 60 HZ
Agency Approvals
UR
CSA
CE
CSA
CE
Ambient Temperature
40 °C
Connection Diagram
CD0006A16
Current @ Voltage
1.500 A @ 230.0 V
Dimensional Drawing Numbers
25E418W289G1
Duty Rating
CONT
CONT
CONT
Feedback Signal
NONE
Heater Indicator
No Heater
Insulation Class
F
F
F
Inverter Code
Inverter Duty
KVA Code
L
L
L
Max Speed
3000 rpm
Motor Lead Exit
Conduit Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
3 @ 18 AWG
Motor Type
2528M
Product Family
General Purpose
RoHS Status
ROHS COMPLIANT
Service Factor
1.25
Shaft Rotation
Reversible
Starting Method
Full Voltage
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
