IDDRPM4410004
1000HP, 1785RPM, 3PH, 90HZ, L4461, DPGFV, FOOT
Product Information Packet PDF
| Ship Weight | 4,080.000 LB |
|---|---|
| UPC | 781568465196 |
Specs
Catalog Number
IDDRPM4410004
Enclosure
DPFV
Frame
L4461
Frame Material
Exposed Laminations
Frequency
90.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
1000.000 HP @ 90 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 90 HZ
Voltage @ Frequency
460.0 V @ 90 HZ
Agency Approvals
CCSA US
Auxiliary Box
NO AUXILLARY BOX
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
1202.000 A @ 460.0 V
Duty Rating
CONT
Enclosure Modification
FORCE VENT
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
1202.0 a
Frame Prefix
L
Heater Indicator
No Heater
Insulation Class
H
Mounting Arrangement
F1
Overall Length
63.63 IN
Product Family
General Industrial
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Service Factor
1.00
Shaft Diameter
4.250 IN
Shaft Ground Indicator
Shaft Grounding
Shaft Rotation
Reversible
Speed
1785 rpm
Motor Standards
NEMA
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Nameplate
| DUTY | HP | RPM | AMPS | VOLTS | HZ | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CONT | 1000 | 1785 | 1202 | 460 | 90 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| CONT | 1000 | 2550 | 1178 | 460 | 128.6 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| CAT.NO. | IDDRPM4410004 | SPEC. NO. | P44L1344 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SER.NO | FR | L 4461 | INSUL | H | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| PH. | 3 | MAX SAFE SPEED | 2700 | AMB. | 40 | MIN. AMB. | -25 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| DESIGN NO. | L2029A | TYPE | ENCL. | DP | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| S.F. | 1.0 | D.E. BRG. | 110BC02J30X | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ENCL MOD | FORCE VENT | O.D.E. BRG. | 6222MCVL0241 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 000613006MY | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 000692000VD | LABEL WARNING | 1.000 EA |
