GPP12560
G.M. J16MA 180VDC 500 RPM 5:1 CAT# GPP12
Product Information Packet PDF
| Ship Weight | 11.000 LB |
|---|---|
| UPC | 781568140826 |
Specs
Catalog Number
GPP12560
Enclosure
TENV
TENV
TENV
Frame Material
Steel
Gear Ratio
5:1
Gear Style
PSM
Gearhead Type
PARALLEL SHAFT
Motor Letter Type
Permanent Magnet Brush Type
Mounting Arrangement
0.000
0.000
0.000
Output Speed
500 rpm
Output Torque
15.00 lb-in
Product Family
General Purpose
General Purpose
General Purpose
Agency Approvals
C UR US
CE
WEEE
CE
WEEE
Ambient Temperature
40 °C
Duty Rating
CONT
Insulation Class
F
Motor Lead Exit
Lead Hole In End Bell
Motor Lead Termination
Cord
Motor Lead Quantity/Wire Size
3 @ 18 AWG
Motor Type
2416P
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Rotation
Reversible
Accessories
| Part Number | Description | List Price |
|---|---|---|
| B92 | BASE-HORIZONTAL FOOT MOUNT PSM | 84.00 USD |
| B93 | BASE-FACE MOUNT 3 POINT PSM | |
| BC139 | .25HP-230V/SCR CNTL,AC,HP RES REQ. | 359.00 USD |
| BC140 | CS2934A,120/240VAC .5/1-HP SCR CTL,NEMA | 608.00 USD |
| BC140-FBR | 3479G KBMD-240D w/FBR CN3000A54 | 840.00 USD |
| BR0251 | PLUG IN RESISTOR | 18.00 USD |
