GP7405
G.M. D28JA 90VDC 33:1
Product Information Packet PDF
Ship Weight | 14.000 LB |
---|---|
UPC | 781568124277 |
Specs
Enclosure
TENV
Gear Ratio
33:1
Gear Style
JK
Gearhead Type
RIGHT ANGLE
Mounting Arrangement
0.000
Output Speed
68 rpm
Output Torque
112.00 lb-in
Product Family
General Purpose
Drawings
CAD File
Accessories
Part Number | Description | List Price |
---|---|---|
BC130 | FRAC DC ANALOG,115AC,50/60HZ,3A,1 | |
BC138 | 3478# KBWM-120 CN3000A57 | 359.00 USD |
BC140 | CS2934A,120/240VAC .5/1-HP SCR CTL,NEMA | 608.00 USD |
BC140-FBR | 3479G KBMD-240D w/FBR CN3000A54 | 840.00 USD |
BC141 | Chassis SCR Control | 333.00 USD |
BR0050 | PLUG IN RESISTOR | 18.00 USD |