GP3307
G.M. F27UA 90VDC 50:1 HD GEARSET
Product Information Packet PDF
| Ship Weight | 30.000 LB |
|---|---|
| UPC | 781568757482 |
Specs
Catalog Number
GP3307
Enclosure
TEFC
TEFC
TEFC
Frame Material
Steel
Gear Ratio
50:1
Gear Style
JH
Gearhead Type
RIGHT ANGLE
Motor Letter Type
Brushless Wound Field PM Rotor
Mounting Arrangement
0.000
0.000
0.000
Output Speed
50 rpm
Output Torque
234.00 lb-in
Product Family
General Purpose
General Purpose
General Purpose
Agency Approvals
CE
CSA
UR
CSA
UR
Ambient Temperature
40 °C
Duty Rating
CONT
Insulation Class
F
Motor Lead Exit
Conduit Box
Motor Lead Termination
Flying Leads
Service Factor
1.00
Shaft Rotation
Reversible
Accessories
| Part Number | Description | List Price |
|---|---|---|
| BC140 | CS2934A,120/240VAC .5/1-HP SCR CTL,NEMA | 608.00 USD |
| BC140-FBR | 3479G KBMD-240D w/FBR CN3000A54 | 840.00 USD |
| BC141 | Chassis SCR Control | 333.00 USD |
| BR0025 | PLUG IN RESISTOR,0.025 ohm | 18.00 USD |
