GP24190
.13HP, DC, G-BOX WORM_HELICAL, TENV GM
Product Information Packet PDF
| Ship Weight | 16.000 LB |
|---|---|
| UPC | 781568447215 |
Specs
Catalog Number
GP24190
Enclosure
TENV
TENV
TENV
Frame Material
Steel
Gear Ratio
190:1
Gear Style
G
Gearhead Type
RIGHT ANGLE
Motor Letter Type
Permanent Magnet Brush Type
Mounting Arrangement
0.000
0.000
0.000
Output Speed
9 rpm
Output Torque
385.00 lb-in
Product Family
General Purpose
General Purpose
General Purpose
Agency Approvals
CE
UR
UR
Ambient Temperature
40 °C
Duty Rating
CONT
Insulation Class
F
Motor Lead Exit
Lead Hole In End Bell
Motor Lead Termination
Cord
Motor Lead Quantity/Wire Size
2 @ 18 AWG
Motor Type
2424P
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Rotation
Reversible
