GM3349
.2/.25HP, 1400RPM, 3PH, 50/60HZ, K-1, 2524M
Product Information Packet PDF
| Ship Weight | 16.000 LB |
|---|---|
| UPC | 781568298206 |
Specs
Catalog Number
GM3349
Enclosure
TEFC
TEFC
TEFC
Frame Material
Steel
Steel
Steel
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
50.00 Hz
60.00 Hz
60.00 Hz
50.00 Hz
Gear Ratio
5:1
Gear Style
K
Gearhead Type
RIGHT ANGLE
Motor Letter Type
Three Phase
Number of Poles
4
4
4
Output Speed
279 rpm
340 rpm
340 rpm
Output Torque
36.00 lb-in
Phase
3
3
3
Speed
1400 rpm
1675 rpm
1400 rpm
1675 rpm
1675 rpm
1400 rpm
1675 rpm
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage
190 V
208 V
230 V
380 V
460 V
208 V
230 V
380 V
460 V
Voltage @ Frequency
208.0 V @ 60 HZ
190.0 V @ 50 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
230.0 V @ 60 HZ
Agency Approvals
UR
CSA
CE
CSA
CE
Ambient Temperature
40 °C
Connection Diagram
CD0005A05
Current @ Voltage
1.280 A @ 190.0 V
1.200 A @ 230.0 V
1.140 A @ 208.0 V
.640 A @ 380.0 V
.600 A @ 460.0 V
1.200 A @ 230.0 V
1.140 A @ 208.0 V
.640 A @ 380.0 V
.600 A @ 460.0 V
Dimensional Drawing Numbers
25LYE265
Duty Rating
CONT
CONT
CONT
Feedback Signal
NONE
Heater Indicator
No Heater
Insulation Class
F
F
F
Inverter Code
Not Inverter
KVA Code
-
-
-
Motor Lead Exit
Conduit Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
2524M
Power Factor
59
Product Family
General Purpose
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Rotation
Reversible
Starting Method
Full Voltage
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
