GM3345
.2/.25HP, 1400RPM, 3PH, 50/60HZ, K-1, 2524M
Product Information Packet PDF
| Ship Weight | 16.000 LB |
|---|---|
| UPC | 781568298183 |
Specs
Catalog Number
GM3345
Enclosure
TEFC
TEFC
TEFC
Frame Material
Steel
Steel
Steel
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
50.00 Hz
60.00 Hz
60.00 Hz
50.00 Hz
Gear Ratio
20:1
Gear Style
K
Gearhead Type
RIGHT ANGLE
Motor Letter Type
Three Phase
Number of Poles
4
4
4
Output Speed
70 rpm
85 rpm
85 rpm
Output Torque
112.00 lb-in
Phase
3
3
3
Speed
1400 rpm
1675 rpm
1400 rpm
1675 rpm
1675 rpm
1400 rpm
1675 rpm
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage
190 V
208 V
230 V
380 V
460 V
208 V
230 V
380 V
460 V
Voltage @ Frequency
208.0 V @ 60 HZ
190.0 V @ 50 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
230.0 V @ 60 HZ
Agency Approvals
UR
CSA
CE
CSA
CE
Ambient Temperature
40 °C
Connection Diagram
CD0005A05
Current @ Voltage
1.280 A @ 190.0 V
1.200 A @ 230.0 V
1.140 A @ 208.0 V
.640 A @ 380.0 V
.600 A @ 460.0 V
1.200 A @ 230.0 V
1.140 A @ 208.0 V
.640 A @ 380.0 V
.600 A @ 460.0 V
Dimensional Drawing Numbers
25E265W200G4
Duty Rating
CONT
CONT
CONT
Feedback Signal
NONE
Heater Indicator
No Heater
Insulation Class
F
F
F
Inverter Code
Not Inverter
KVA Code
-
-
-
Motor Lead Exit
Conduit Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
2524M
Power Factor
59
Product Family
General Purpose
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Rotation
Reversible
Starting Method
Full Voltage
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
