GM3334
.16HP, 1725RPM, 3PH, 60HZ, -1, 2520M, TEFC, GM
Product Information Packet PDF
| Ship Weight | 15.000 LB |
|---|---|
| UPC | 781568123430 |
Specs
Catalog Number
GM3334
Enclosure
TEFC
TEFC
TEFC
Frame Material
Steel
Steel
Steel
Frequency
60.00 Hz
60.00 Hz
60.00 Hz
Gear Ratio
22.5:1
Gear Style
JK
Gearhead Type
RIGHT ANGLE
Motor Letter Type
Three Phase
Number of Poles
4
4
4
Output Speed
75 rpm
Output Torque
85.00 lb-in
Phase
3
3
3
Speed
1725 rpm
1725 rpm
1725 rpm
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage
208 V
230 V
460 V
230 V
460 V
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
Agency Approvals
CSA
UR
UR
Ambient Temperature
40 °C
Connection Diagram
CD0005A05
Current @ Voltage
1.000 A @ 230.0 V
.500 A @ 460.0 V
.900 A @ 208.0 V
.500 A @ 460.0 V
.900 A @ 208.0 V
Design Code
B
B
B
Dimensional Drawing Numbers
25LYE314
Duty Rating
CONT
CONT
CONT
Feedback Signal
NONE
Heater Indicator
No Heater
Insulation Class
F
F
F
Inverter Code
Not Inverter
KVA Code
P
P
P
Motor Lead Exit
Conduit Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
2520M
Product Family
General Purpose
RoHS Status
ROHS COMPLIANT
Service Factor
1.25
Shaft Rotation
Reversible
Starting Method
Full Voltage
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
