GM2507
G.M. K24JF 208-230/460V 50:1 34 RPM
Product Information Packet PDF
| Ship Weight | 18.000 LB |
|---|---|
| UPC | 781568392096 |
Specs
Catalog Number
GM2507
Enclosure
TEFC
TEFC
TEFC
Frame Material
Aluminum
Aluminum
Aluminum
Frequency
60.00 Hz
60.00 Hz
60.00 Hz
Gear Ratio
50:1
Gear Style
JH
Gearhead Type
RIGHT ANGLE
Motor Letter Type
Three Phase
Number of Poles
4
4
4
Output Speed
33 rpm
Output Torque
256.00 lb-in
Phase
3
3
3
Speed
1660 rpm
1660 rpm
1660 rpm
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage
208 V
230 V
460 V
230 V
460 V
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
Agency Approvals
CSA
UR
UR
Ambient Temperature
40 °C
Connection Diagram
CD0005A05
Current @ Voltage
1.430 A @ 230.0 V
1.390 A @ 208.0 V
.720 A @ 460.0 V
1.390 A @ 208.0 V
.720 A @ 460.0 V
Dimensional Drawing Numbers
25E569W347G1
Duty Rating
CONT
CONT
CONT
Feedback Signal
NONE
Heater Indicator
No Heater
Insulation Class
F
F
F
Inverter Code
Not Inverter
KVA Code
-
-
-
Motor Lead Exit
Lead Hole In Motor Band
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
2524M
Product Family
General Purpose
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Rotation
Reversible
Starting Method
Full Voltage
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
