GM25060
G.M. K20XF 190/380-415//230/460 VAC
Product Information Packet PDF
| Ship Weight | 19.000 LB |
|---|---|
| UPC | 781568469347 |
Specs
Catalog Number
GM25060
Enclosure
TEFC
TEFC
TEFC
Frame Material
Aluminum
Aluminum
Aluminum
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
50.00 Hz
60.00 Hz
60.00 Hz
50.00 Hz
Gear Ratio
60:1
Gear Style
G
Gearhead Type
RIGHT ANGLE
Motor Letter Type
Three Phase
Number of Poles
4
4
4
Output Speed
23 rpm
28 rpm
28 rpm
Output Torque
250.00 lb-in
Phase
3
3
3
Speed
1350 rpm
1650 rpm
1350 rpm
1650 rpm
1650 rpm
1350 rpm
1650 rpm
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage
190 V
230 V
380 V
415 V
460 V
230 V
380 V
415 V
460 V
Voltage @ Frequency
380.0 V @ 50 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
460.0 V @ 60 HZ
415.0 V @ 50 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
460.0 V @ 60 HZ
415.0 V @ 50 HZ
Agency Approvals
UR
CSA
CE
CSA
CE
Ambient Temperature
40 °C
Connection Diagram
CD0005A05
Current @ Voltage
.740 A @ 230.0 V
.710 A @ 190.0 V
.370 A @ 460.0 V
.370 A @ 415.0 V
.360 A @ 380.0 V
.710 A @ 190.0 V
.370 A @ 460.0 V
.370 A @ 415.0 V
.360 A @ 380.0 V
Dimensional Drawing Numbers
25E638W234G4
Duty Rating
CONT
CONT
CONT
Feedback Signal
NONE
Heater Indicator
No Heater
Insulation Class
F
F
F
Inverter Code
Not Inverter
KVA Code
-
-
-
Motor Lead Exit
Conduit Box
Motor Lead Termination
None
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
2516M
Product Family
General Purpose
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Rotation
Reversible
Starting Method
Full Voltage
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
