GM25026
G.M. K16BA 208-230/460V 50//60 AC 15:1
Product Information Packet PDF
| Ship Weight | 12.000 LB |
|---|---|
| UPC | 781568178355 |
Specs
Catalog Number
GM25026
Enclosure
TENV
TENV
TENV
Frame Material
Steel
Steel
Steel
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
50.00 Hz
60.00 Hz
60.00 Hz
50.00 Hz
Gear Ratio
15:1
Gear Style
BB
Gearhead Type
RIGHT ANGLE
Motor Letter Type
Three Phase
Number of Poles
4
4
4
Output Speed
115 rpm
95 rpm
95 rpm
Output Torque
30.00 lb-in
Phase
3
3
3
Speed
1400 rpm
1725 rpm
1400 rpm
1725 rpm
1725 rpm
1400 rpm
1725 rpm
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage
190 V
208 V
230 V
380 V
460 V
208 V
230 V
380 V
460 V
Voltage @ Frequency
230.0 V @ 60 HZ
208.0 V @ 60 HZ
190.0 V @ 50 HZ
460.0 V @ 60 HZ
380.0 V @ 50 HZ
208.0 V @ 60 HZ
190.0 V @ 50 HZ
460.0 V @ 60 HZ
380.0 V @ 50 HZ
Agency Approvals
UR
CSA
CE
CSA
CE
Ambient Temperature
40 °C
Connection Diagram
CD0005A05
Current @ Voltage
.530 A @ 190.0 V
.520 A @ 230.0 V
.490 A @ 208.0 V
.270 A @ 380.0 V
.260 A @ 460.0 V
.520 A @ 230.0 V
.490 A @ 208.0 V
.270 A @ 380.0 V
.260 A @ 460.0 V
Dimensional Drawing Numbers
25E679W019G1
Duty Rating
CONT
CONT
CONT
Feedback Signal
NONE
Heater Indicator
No Heater
Insulation Class
F
F
F
Inverter Code
Not Inverter
KVA Code
-
-
-
Motor Lead Exit
Conduit Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
2516M
Product Family
General Purpose
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Rotation
Reversible
Starting Method
Full Voltage
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
