GM25016
G.M. K16EA 208-230/460V AC DA 150:1
Product Information Packet PDF
| Ship Weight | 15.000 LB |
|---|---|
| UPC | 781568179741 |
Specs
Catalog Number
GM25016
Enclosure
TENV
TENV
TENV
Frame Material
Steel
Steel
Steel
Frequency
60.00 Hz
60.00 Hz
60.00 Hz
Gear Ratio
150:1
Gear Style
EB
Gearhead Type
RIGHT ANGLE
Motor Letter Type
Three Phase
Number of Poles
4
4
4
Output Speed
11 rpm
Output Torque
125.00 lb-in
Phase
3
3
3
Speed
1725 rpm
1725 rpm
1725 rpm
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage
208 V
230 V
460 V
230 V
460 V
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
Agency Approvals
CSA
UR
UR
Ambient Temperature
40 °C
Connection Diagram
CD0005A05
Current @ Voltage
.520 A @ 230.0 V
.480 A @ 208.0 V
.250 A @ 460.0 V
.480 A @ 208.0 V
.250 A @ 460.0 V
Dimensional Drawing Numbers
25E654W019G1
Duty Rating
CONT
CONT
CONT
Feedback Signal
NONE
Heater Indicator
No Heater
Insulation Class
F
F
F
Inverter Code
Not Inverter
KVA Code
-
-
-
Motor Lead Exit
Conduit Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
2516M
Product Family
General Purpose
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Rotation
Reversible
Starting Method
Full Voltage
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
