GLP3346
G.M. F32LF 115/208-230VAC 115 RPM 15:1
Product Information Packet PDF
| Ship Weight | 31.000 LB |
|---|---|
| UPC | 781568207383 |
Specs
Catalog Number
GLP3346
Enclosure
TEFC
TEFC
TEFC
Frame Material
Steel
Steel
Steel
Frequency
60.00 Hz
60.00 Hz
60.00 Hz
Gear Ratio
15:1
Gear Style
PSL
Gearhead Type
PARALLEL SHAFT
Motor Letter Type
Cap Start, Cap Run
Number of Poles
4
4
4
Output Speed
115 rpm
Output Torque
245.00 lb-in
Phase
1
1
1
Speed
1680 rpm
1680 rpm
1680 rpm
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage
115 V
208 V
230 V
208 V
230 V
Voltage @ Frequency
208.0 V @ 60 HZ
230.0 V @ 60 HZ
115.0 V @ 60 HZ
230.0 V @ 60 HZ
115.0 V @ 60 HZ
Agency Approvals
UR
CSA
CSA
Ambient Temperature
40 °C
Connection Diagram
CD0055A02
Current @ Voltage
5.080 A @ 115.0 V
2.800 A @ 208.0 V
2.700 A @ 208.0 V
2.540 A @ 230.0 V
2.800 A @ 208.0 V
2.700 A @ 208.0 V
2.540 A @ 230.0 V
Dimensional Drawing Numbers
33E968X078G2
Duty Rating
CONT
CONT
CONT
Feedback Signal
NONE
Heater Indicator
No Heater
Insulation Class
F
F
F
Inverter Code
Not Inverter
KVA Code
G
G
G
Motor Lead Exit
Conduit Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
6 @ 18 AWG
Motor Type
3332LC
Power Factor
94
Product Family
General Purpose
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Diameter
0.393 IN
Shaft Rotation
Reversible
Starting Method
Full Voltage
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
Accessories
| Part Number | Description | List Price |
|---|---|---|
| LB75 | BASE, L BRACKET 34 FRAME PSL KIT BLACK |
