GHM31030
G.M. Q26PF 208-230/460VAC 30:1 58 RPM
Product Information Packet PDF
| Ship Weight | 45.000 LB |
|---|---|
| UPC | 781568392676 |
Specs
Catalog Number
GHM31030
Enclosure
TEFC
TEFC
TEFC
Frame Material
Steel
Steel
Steel
Frequency
60.00 Hz
60.00 Hz
60.00 Hz
Gear Ratio
30:1
Gear Style
H
Gearhead Type
RIGHT ANGLE
Motor Letter Type
Three Phase
Number of Poles
4
4
4
Output Speed
58 rpm
Output Torque
750.00 lb-in
Speed
1725 rpm
1725 rpm
1725 rpm
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage
208 V
230 V
460 V
230 V
460 V
Voltage @ Frequency
460.0 V @ 60 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
Agency Approvals
CSA
CE
CCSA US
CSA EEV
UR
UL
CE
CCSA US
CSA EEV
UR
UL
Ambient Temperature
40 °C
Current @ Voltage
3.700 A @ 208.0 V
3.400 A @ 230.0 V
1.700 A @ 460.0 V
3.400 A @ 230.0 V
1.700 A @ 460.0 V
Design Code
B
B
B
Dimensional Drawing Numbers
34G794X269K1
Duty Rating
CONT
CONT
CONT
Heater Indicator
No Heater
Insulation Class
B
B
B
Inverter Code
Not Inverter
KVA Code
M
M
M
Motor Lead Exit
Conduit Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Mounting Arrangement
0.000
Power Factor
71
Product Family
General Purpose
Service Factor
1.15
Shaft Rotation
Fixed Standard
Thermal Device - Winding
None
Winding Thermal 1
None
Accessories
| Part Number | Description | List Price |
|---|---|---|
| B19H71 | BASE KIT, STAMPED H-BOX | |
| SH10HS | H-BOX SGL OUTPUT SOLID SHAFT KIT, 1.000 |
