GHL35030
G.M. Q21PF 115/230VAC 30:1 58 RPM
Product Information Packet PDF
Ship Weight | 45.000 LB |
---|---|
UPC | 781568391983 |
Specs
Enclosure
TEFC
Gear Ratio
30:1
Gear Style
H
Gearhead Type
RIGHT ANGLE
Number of Poles
4
Output Speed
58 rpm
Output Torque
350.00 lb-in
Phase
1
Dimensional Drawing Numbers
34C63-5422K2
Duty Rating
CONT
Frame Material
Steel
Insulation Class
B
Drawings
CAD File
Accessories
Part Number | Description | List Price |
---|---|---|
B19H71 | BASE KIT, STAMPED H-BOX | |
SH10HS | H-BOX SGL OUTPUT SOLID SHAFT KIT, 1.000 |