GHL35020
G.M. Q21PF 115/230VAC 20:1 88 RPM
Product Information Packet PDF
| Ship Weight | 45.000 LB |
|---|---|
| UPC | 781568392577 |
Specs
Catalog Number
GHL35020
Enclosure
TEFC
TEFC
TEFC
Frame Material
Steel
Steel
Steel
Gear Ratio
20:1
Gear Style
H
Gearhead Type
RIGHT ANGLE
Motor Letter Type
Cap Start, Induction Run
Number of Poles
4
4
4
Output Speed
86 rpm
Output Torque
250.00 lb-in
Dimensional Drawing Numbers
34C63-5422K4
Duty Rating
CONT
CONT
CONT
Feedback Signal
NONE
Heater Indicator
No Heater
Insulation Class
B
B
B
Inverter Code
Not Inverter
Motor Lead Exit
Conduit Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
6 @ 18 AWG
Product Family
General Purpose
Shaft Rotation
Reversible
Starting Method
Full Voltage
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
Accessories
| Part Number | Description | List Price |
|---|---|---|
| B19H71 | BASE KIT, STAMPED H-BOX | |
| SH10HS | H-BOX SGL OUTPUT SOLID SHAFT KIT, 1.000 |
